TTS350HHH1S020X0XXS415
199B1002
Model code: TTS350HHH1S020X0XXS415
COMPRESSOR TTS350HHH1S020X0XXS415
Turbocor® - TTS
TT Series 350 Aero Config
Major Revision H 400V/50Hz
High Temperature Application
Mains Plate 2.00 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
HYN Factory (CH Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
SMA SW 4.3.0 TTS/TGS/TTH/TGH-2 (S415)
Turbocor® - TTS
TT Series 350 Aero Config
Major Revision H 400V/50Hz
High Temperature Application
Mains Plate 2.00 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
HYN Factory (CH Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
SMA SW 4.3.0 TTS/TGS/TTH/TGH-2 (S415)
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 133 | 133 |
AMC Weight Unit | KG | KG |
Accessories Configuration | 0 | No accessories |
Application | H | High Temperature Application |
Build | 0 | New Compressor |
Calc. Gross Weight [KG ] | 144 | 144 |
Calc. Gross Weight [LB ] | 317 | 317 |
Calc. Net Weight [KG ] | 133 | 133 |
Calc. Net Weight [LB ] | 292 | 292 |
Compressor Capacity | 350 | 350 Aero Config |
Cross-Plant Configurable Mater | TT_SER | TT_SER |
Customer Engraved Nameplate | X | No CPN (Standard) |
Customer Number (Cust Config) | 0099999999 | 0099999999 |
Customer Number (Engrave) | 0099999999 | 0099999999 |
Customer Number (SW REV) | 0007371122 | 0007371122 |
Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
DG Indicator Profile | Not relevant for dangerous goods | |
Division | 37 | 37 |
Factory | 2 | HYN Factory (CH Rated) |
HELP CHAR | S415 | |
I/O Board Option | S | RS232/RS485 IO Brd - 5m Cable |
Local AMMD KEY | DTC_00002 | Turbocor Haiyan |
MDS Master Data Key | DTC_00002 | Turbocor Haiyan |
Characteristic | Value | Description |
---|---|---|
MES Routing Key | TT350 | TT350 TG310 Routing |
Mains Plate Size | 1 | Mains Plate 2.00 in |
Major Revision | H | Major Revision H |
Material Description | TTS350HHH1S020X0XXS415 | |
Modelcode01 | TTS350HHH1S020X0XXS415 | |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | 373 | 373 |
Product Group | A44 | A44 |
Product Hierarchy | 37A4437355069 | |
Product Series | TTS | TT Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | GLBL | Global (Standard) |
Product line | Danfoss Turbocor | |
Reserve A | X | X |
Reserve B | X | X |
STAT GROUP | 55069 | 55069 |
Software | S415 | Default Configuration |
Software Version | S415 | S415 |
Sold-to party | 0007371122 | 0007371122 |
Typecode Part 1 | TTS350HHH1S020X0XXS415 | |
VC Revision | 01 | 01 |
Variant condition (ref. YV00) | ACC_0APP_TTSHFACT_2IOB_SREFB_TTS35002SURCHG_TTS350_0_2TTSTTS350TTS350HTTS350H2TTS_ACCVOLT_H | |
Voltage Code | H | 400V/50Hz |
General specifications
Characteristic | Value |
---|---|
Gross weight | 144 Kilogram |
Net weight | 133 Kilogram |
Characteristic | Value |
---|---|
Volume | 405.623 Liter |