TTS400FHS3MC10D0XXS291
198243-RF
Model code: TTS400FHS3MC10D0XXS291
COMPRESSOR TTS400FHS3MC10D0XXS291
Turbocor® - TTS
TT Series 400 Aero Config
Major Revision F 400V/50Hz
Standard Application
Mains Plate 3.00 in
5m Cable and No I/O Board
Rebuilt Certified Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
Daikin Printed
No accessories
Daikin/McQuay SW 3.0.0 TT/TG (S291)
Turbocor® - TTS
TT Series 400 Aero Config
Major Revision F 400V/50Hz
Standard Application
Mains Plate 3.00 in
5m Cable and No I/O Board
Rebuilt Certified Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
Daikin Printed
No accessories
Daikin/McQuay SW 3.0.0 TT/TG (S291)
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 132 | 132 |
AMC Weight Unit | KG | KG |
Accessories Configuration | 0 | No accessories |
Application | S | Standard Application |
Build | C | Rebuilt Certified Compressor |
Calc. Gross Weight [KG ] | 143 | 143 |
Calc. Gross Weight [LB ] | 315 | 315 |
Calc. Net Weight [KG ] | 132 | 132 |
Calc. Net Weight [LB ] | 290 | 290 |
Compressor Capacity | 400 | 400 Aero Config |
Cross-Plant Configurable Mater | TT_SER | TT_SER |
Customer Engraved Nameplate | D | Daikin Printed |
Customer Number (Cust Config) | 0099999999 | 0099999999 |
Customer Number (Engrave) | 0099999999 | 0099999999 |
Customer Number (SW REV) | 0099999999 | 0099999999 |
Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
DG Indicator Profile | Not relevant for dangerous goods | |
Division | 37 | 37 |
Factory | 1 | TLH Factory (CE Rated) |
HELP CHAR | S291 | |
I/O Board Option | M | 5m Cable and No I/O Board |
Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
---|---|---|
MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
MES Routing Key | TT400EXC | TT400 TG390 Exchange Routing |
Mains Plate Size | 3 | Mains Plate 3.00 in |
Major Revision | F | Major Revision F |
Material Description | TTS400FHS3MC10D0XXS291 | |
Modelcode01 | TTS400FHS3MC10D0XXS291 | |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | L32 | L32 |
Product Group | E33 | E33 |
Product Hierarchy | 37E33L3231497 | |
Product Series | TTS | TT Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | GLBL | Global (Standard) |
Product line | Danfoss Turbocor | |
Reserve A | X | X |
Reserve B | X | X |
STAT GROUP | 31497 | 31497 |
Software | S291 | Daikin/McQuay SW 3.0.0 TT/TG |
Software Version | S291 | S291 |
Typecode Part 1 | TTS400FHS3MC10D0XXS291 | |
VC Revision | 01 | 01 |
Variant condition (ref. YV00) | ACC_0APP_TTSSFACT_1IOB_MREFB_TTS400C1SURCHG_TTS400_C_1TTSTTS400TTS400HTTS400H1TTS_ACCVOLT_H | |
Voltage Code | H | 400V/50Hz |
General specifications
Characteristic | Value |
---|---|
Gross weight | 143 Kilogram |
Net weight | 132 Kilogram |
Characteristic | Value |
---|---|
Volume | 405.623 Liter |