TTS400FES3M010D0XXS291
198241
Model code: TTS400FES3M010D0XXS291
COMPRESSOR TTS400FES3M010D0XXS291
Turbocor® - TTS
TT Series 400 Aero Config
Major Revision F 380V/50Hz
Standard Application
Mains Plate 3.00 in
5m Cable and No I/O Board
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
Daikin Printed
No accessories
Daikin/McQuay SW 3.0.0 TT/TG (S291)
Turbocor® - TTS
TT Series 400 Aero Config
Major Revision F 380V/50Hz
Standard Application
Mains Plate 3.00 in
5m Cable and No I/O Board
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
Daikin Printed
No accessories
Daikin/McQuay SW 3.0.0 TT/TG (S291)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
198241
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| AMC Division | 37 | 37 |
| AMC Material Group | 130401 | 130401 |
| AMC Net weight KG | 132 | 132 |
| AMC Weight Unit | KG | KG |
| Application | S | Standard Application |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 143 | 143 |
| Calc. Gross Weight [LB ] | 315 | 315 |
| Calc. Net Weight [KG ] | 132 | 132 |
| Calc. Net Weight [LB ] | 290 | 290 |
| Compressor Capacity | 400 | 400 Aero Config |
| Cross-Plant Configurable Mater | TT_SER | TT_SER |
| Customer Engraved Nameplate | D | Daikin Printed |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0099999999 | 0099999999 |
| Customer Number (SW REV) | 0099999999 | 0099999999 |
| Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 1 | TLH Factory (CE Rated) |
| HELP CHAR | S291 | |
| I/O Board Option | M | 5m Cable and No I/O Board |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
|---|---|---|
| Mains Plate Size | 3 | Mains Plate 3.00 in |
| Major Revision | F | Major Revision F |
| Material Description | TTS400FES3M010D0XXS291 | |
| MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
| MES Routing Key | TT400 | TT400 TG390 Routing |
| Modelcode01 | TTS400FES3M010D0XXS291 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | 375 | 375 |
| Product Group | A44 | A44 |
| Product Hierarchy | 37A4437555075 | |
| Product line | Danfoss Turbocor | |
| Product Series | TTS | TT Series |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | X |
| Reserve B | X | X |
| Size/Dimensions | 89(W) 69(H) 67(D) CM | |
| Software | S291 | Daikin/McQuay SW 3.0.0 TT/TG |
| Software Version | S291 | S291 |
| STAT GROUP | 55075 | 55075 |
| Typecode Part 1 | TTS400FES3M010D0XXS291 | |
| VC Revision | 01 | 01 |
| Voltage Code | E | 380V/50Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 143.2 Kilogram |
| Net weight | 131.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 405.623 Liter |