TTS350FHS1S010X0XXS255
198133
Model code: TTS350FHS1S010X0XXS255
COMPRESSOR TTS350FHS1S010X0XXS255
Turbocor® - TTS
TT Series 350 Aero Config
Major Revision F 400V/50Hz
Standard Application
Mains Plate 2.00 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 3.1.4 TT/TG (S255)
Turbocor® - TTS
TT Series 350 Aero Config
Major Revision F 400V/50Hz
Standard Application
Mains Plate 2.00 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 3.1.4 TT/TG (S255)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
198133
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| AMC Division | 37 | 37 |
| AMC Material Group | 130401 | 130401 |
| AMC Net weight KG | 133 | 133 |
| AMC Weight Unit | KG | KG |
| Application | S | Standard Application |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 144 | 144 |
| Calc. Gross Weight [LB ] | 317 | 317 |
| Calc. Net Weight [KG ] | 133 | 133 |
| Calc. Net Weight [LB ] | 292 | 292 |
| Compressor Capacity | 350 | 350 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | TT_SER | TT_SER |
| Customer Engraved Nameplate | X | No CPN (Standard) |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0099999999 | 0099999999 |
| Customer Number (SW REV) | 0099999999 | 0099999999 |
| Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 1 | TLH Factory (CE Rated) |
| HELP CHAR | S255 | |
| I/O Board Option | S | RS232/RS485 IO Brd - 5m Cable |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
|---|---|---|
| Mains Plate Size | 1 | Mains Plate 2.00 in |
| Major Revision | F | Major Revision F |
| Material Description | TTS350FHS1S010X0XXS255 | |
| MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
| MES Routing Key | TT350 | TT350 TG310 Routing |
| Modelcode01 | TTS350FHS1S010X0XXS255 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | 373 | 373 |
| Product group | Configurable Products & Variants | |
| Product Group | A44 | A44 |
| Product Hierarchy | 37A4437355067 | |
| Product line | Danfoss Turbocor | |
| Product Series | TTS | TT Series |
| Product Type | TT_SER | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | X |
| Reserve B | X | X |
| Size/Dimensions | 89(W) 69(H) 67(D) CM | |
| Software | S255 | DTC SW 3.1.4 TT/TG |
| Software Version | S255 | S255 |
| STAT GROUP | 55067 | 55067 |
| Typecode Part 1 | TTS350FHS1S010X0XXS255 | |
| VC Revision | 01 | 01 |
| Voltage Code | H | 400V/50Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 144.1 Kilogram |
| Net weight | 132.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 405.623 Liter |