TTS400FFS3M030X0XXS334
197938
Model code: TTS400FFS3M030X0XXS334
COMPRESSOR TTS400FFS3M030X0XXS334
Turbocor® - TTS
TT Series 400 Aero Config
Major Revision F 575V/60Hz
Standard Application
Mains Plate 3.00 in
5m Cable and No I/O Board
New Compressor
TLH Factory (ETL Rated Only)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.1.0 TT (S334)
Turbocor® - TTS
TT Series 400 Aero Config
Major Revision F 575V/60Hz
Standard Application
Mains Plate 3.00 in
5m Cable and No I/O Board
New Compressor
TLH Factory (ETL Rated Only)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.1.0 TT (S334)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
197938
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| AMC Division | 37 | 37 |
| AMC Material Group | 130401 | 130401 |
| AMC Net weight KG | 132 | 132 |
| AMC Weight Unit | KG | KG |
| Application | S | Standard Application |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 143 | 143 |
| Calc. Gross Weight [LB ] | 315 | 315 |
| Calc. Net Weight [KG ] | 132 | 132 |
| Calc. Net Weight [LB ] | 290 | 290 |
| Compressor Capacity | 400 | 400 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | TT_SER | TT_SER |
| Customer Engraved Nameplate | X | No CPN (Standard) |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0099999999 | 0099999999 |
| Customer Number (SW REV) | 0099999999 | 0099999999 |
| Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 3 | TLH Factory (ETL Rated Only) |
| HELP CHAR | S334 | |
| I/O Board Option | M | 5m Cable and No I/O Board |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
|---|---|---|
| Mains Plate Size | 3 | Mains Plate 3.00 in |
| Major Revision | F | Major Revision F |
| Material Description | TTS400FFS3M030X0XXS334 | |
| MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
| MES Routing Key | TT400 | TT400 TG390 Routing |
| Modelcode01 | TTS400FFS3M030X0XXS334 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | 375 | 375 |
| Product group | Configurable Products & Variants | |
| Product Group | A44 | A44 |
| Product Hierarchy | 37A4437555075 | |
| Product line | Danfoss Turbocor | |
| Product Series | TTS | TT Series |
| Product Type | TT_SER | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | Reserved |
| Reserve B | X | X |
| Software | S334 | DTC SW 4.1.0 TT |
| Software Version | S334 | S334 |
| STAT GROUP | 55075 | 55075 |
| Typecode Part 1 | TTS400FFS3M030X0XXS334 | |
| VC Revision | 01 | 01 |
| Voltage Code | F | 575V/60Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 143.2 Kilogram |
| Net weight | 131.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 405.623 Liter |