TTS300GJS2M010C0XXS334
1977B5
Model code: TTS300GJS2M010C0XXS334
COMPRESSOR TTS300GJS2M010C0XXS334
Turbocor® - TTS
TT Series 300 Aero Config
Major Revision G 400V/60Hz
Standard Application
Mains Plate 2.48 in
5m Cable and No I/O Board
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
Carrier Printed
No accessories
DTC SW 4.1.0 TT (S334)
Turbocor® - TTS
TT Series 300 Aero Config
Major Revision G 400V/60Hz
Standard Application
Mains Plate 2.48 in
5m Cable and No I/O Board
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
Carrier Printed
No accessories
DTC SW 4.1.0 TT (S334)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1977B5
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| AMC Division | 37 | 37 |
| AMC Material Group | 130401 | 130401 |
| AMC Net weight KG | 124 | 124 |
| AMC Weight Unit | KG | KG |
| Application | S | Standard Application |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 135 | 135 |
| Calc. Gross Weight [LB ] | 297 | 297 |
| Calc. Net Weight [KG ] | 124 | 124 |
| Calc. Net Weight [LB ] | 272 | 272 |
| Compressor Capacity | 300 | 300 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | TT_SER | TT_SER |
| Customer Engraved Nameplate | C | Carrier Printed |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0099999999 | 0099999999 |
| Customer Number (SW REV) | 0099999999 | 0099999999 |
| Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 1 | TLH Factory (CE Rated) |
| HELP CHAR | S334 | |
| I/O Board Option | M | 5m Cable and No I/O Board |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
|---|---|---|
| Mains Plate Size | 2 | Mains Plate 2.48 in |
| Major Revision | G | Major Revision G |
| Material Description | TTS300GJS2M010C0XXS334 | |
| MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
| MES Routing Key | TT300 | TT300 TG230 Routing |
| Modelcode01 | TTS300GJS2M010C0XXS334 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | 371 | 371 |
| Product group | Configurable Products & Variants | |
| Product Group | A44 | A44 |
| Product Hierarchy | 37A4437155057 | |
| Product line | Danfoss Turbocor | |
| Product Series | TTS | TT Series |
| Product Type | TT_SER | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | X |
| Reserve B | X | X |
| Software | S334 | DTC SW 4.1.0 TT |
| Software Version | S334 | S334 |
| STAT GROUP | 55057 | 55057 |
| Typecode Part 1 | TTS300GJS2M010C0XXS334 | |
| VC Revision | 01 | 01 |
| Voltage Code | J | 400V/60Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 135 Kilogram |
| Net weight | 123.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 405.623 Liter |