TTS400FGS3M010C0XXS334
197737
Model code: TTS400FGS3M010C0XXS334
COMPRESSOR TTS400FGS3M010C0XXS334
Turbocor® - TTS
TT Series 400 Aero Config
Major Revision F 460V/60Hz
Standard Application
Mains Plate 3.00 in
5m Cable and No I/O Board
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
Carrier Printed
No accessories
DTC SW 4.1.0 TT (S334)
Turbocor® - TTS
TT Series 400 Aero Config
Major Revision F 460V/60Hz
Standard Application
Mains Plate 3.00 in
5m Cable and No I/O Board
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
Carrier Printed
No accessories
DTC SW 4.1.0 TT (S334)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: TT Series
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 132 | 132 |
AMC Weight Unit | KG | KG |
Accessories Configuration | 0 | No accessories |
Application | S | Standard Application |
Build | 0 | New Compressor |
Calc. Gross Weight [KG ] | 143 | 143 |
Calc. Gross Weight [LB ] | 315 | 315 |
Calc. Net Weight [KG ] | 132 | 132 |
Calc. Net Weight [LB ] | 290 | 290 |
Compressor Capacity | 400 | 400 Aero Config |
Cross-Plant Configurable Mater | TT_SER | TT_SER |
Customer Engraved Nameplate | C | Carrier Printed |
Customer Number (Cust Config) | 0099999999 | 0099999999 |
Customer Number (Engrave) | 0099999999 | 0099999999 |
Customer Number (SW REV) | 0099999999 | 0099999999 |
Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
DG Indicator Profile | Not relevant for dangerous goods | |
Division | 37 | 37 |
Factory | 1 | TLH Factory (CE Rated) |
HELP CHAR | S334 | |
I/O Board Option | M | 5m Cable and No I/O Board |
Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
---|---|---|
MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
MES Routing Key | TT400 | TT400 TG390 Routing |
Mains Plate Size | 3 | Mains Plate 3.00 in |
Major Revision | F | Major Revision F |
Material Description | TTS400FGS3M010C0XXS334 | |
Modelcode01 | TTS400FGS3M010C0XXS334 | |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | 375 | 375 |
Product Group | A44 | A44 |
Product Hierarchy | 37A4437555075 | |
Product Series | TTS | TT Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | GLBL | Global (Standard) |
Product line | Danfoss Turbocor | |
Reserve A | X | X |
Reserve B | X | X |
STAT GROUP | 55075 | 55075 |
Software | S334 | DTC SW 4.1.0 TT |
Software Version | S334 | S334 |
Typecode Part 1 | TTS400FGS3M010C0XXS334 | |
VC Revision | 01 | 01 |
Voltage Code | G | 460V/60Hz |
General specifications
Characteristic | Value |
---|---|
Gross weight | 143.2 Kilogram |
Net weight | 131.8 Kilogram |
Characteristic | Value |
---|---|
Volume | 405.623 Liter |