TTS350EHS2SC10X0XXS255
196033-RF
Model code: TTS350EHS2SC10X0XXS255
COMPRESSOR TTS350EHS2SC10X0XXS255
Turbocor® - TTS
TT Series 350 Aero Config
Major Revision E 400V/50Hz
Standard Application
Mains Plate 2.48 in
RS232/RS485 IO Brd - 5m Cable
Rebuilt Certified Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 3.1.4 TT/TG (S255)
Turbocor® - TTS
TT Series 350 Aero Config
Major Revision E 400V/50Hz
Standard Application
Mains Plate 2.48 in
RS232/RS485 IO Brd - 5m Cable
Rebuilt Certified Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 3.1.4 TT/TG (S255)
196033-RF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| AMC Division | 37 | 37 |
| AMC Material Group | 130401 | 130401 |
| AMC Net weight KG | 133 | 133 |
| AMC Weight Unit | KG | KG |
| Application | S | Standard Application |
| Build | C | Rebuilt Certified Compressor |
| Calc. Gross Weight [KG ] | 144 | 144 |
| Calc. Gross Weight [LB ] | 317 | 317 |
| Calc. Net Weight [KG ] | 133 | 133 |
| Calc. Net Weight [LB ] | 292 | 292 |
| Compressor Capacity | 350 | 350 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | TT_SER | TT_SER |
| Customer Engraved Nameplate | X | No CPN (Standard) |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0099999999 | 0099999999 |
| Customer Number (SW REV) | 0099999999 | 0099999999 |
| Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 1 | TLH Factory (CE Rated) |
| HELP CHAR | S255 | |
| I/O Board Option | S | RS232/RS485 IO Brd - 5m Cable |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
| Mains Plate Size | 2 | Mains Plate 2.48 in |
Characteristic | Value | Description |
|---|---|---|
| Major Revision | E | Major Revision E |
| Material Description | TTS350EHS2SC10X0XXS255 | |
| MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
| MES Routing Key | TT350EXC | TT350 TG310 Exchange Routing |
| Modelcode01 | TTS350EHS2SC10X0XXS255 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | L31 | L31 |
| Product group | Configurable Products & Variants | |
| Product Group | E33 | E33 |
| Product Hierarchy | 37E33L3131491 | |
| Product line | Danfoss Turbocor | |
| Product Series | TTS | TT Series |
| Product Type | TT_SER | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | Reserved |
| Reserve B | X | X |
| Size/Dimensions | 89(W)67(H)69(D) CM | |
| Software | S255 | DTC SW 3.1.4 TT/TG |
| Software Version | S255 | S255 |
| STAT GROUP | 31491 | 31491 |
| Typecode Part 1 | TTS350EHS2SC10X0XXS255 | |
| Variant condition (ref. YV00) | ACC_0APP_TTSSFACT_1IOB_SREFB_TTS350C1SURCHG_TTS350_C_1TTSTTS350TTS350HTTS350H1TTS_ACCVOLT_H | |
| VC Revision | 01 | 01 |
| Voltage Code | H | 400V/50Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 144 Kilogram |
| Net weight | 133 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 397.98 Liter |