TTH375HHS2SC10X0XXS413
199B1112
Model code: TTH375HHS2SC10X0XXS413
COMPRESSOR TTH375HHS2SC10X0XXS413
Turbocor® - TTH
TT High Lift Series 375 Aero Config
Major Revision H 400V/50Hz
Standard Application
Mains Plate 2.48 in
RS232/RS485 IO Brd - 5m Cable
Rebuilt Certified Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.3.0 TTS/TGS/TTH/TGH-2 (S413)
Turbocor® - TTH
TT High Lift Series 375 Aero Config
Major Revision H 400V/50Hz
Standard Application
Mains Plate 2.48 in
RS232/RS485 IO Brd - 5m Cable
Rebuilt Certified Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.3.0 TTS/TGS/TTH/TGH-2 (S413)
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 208 | 208 |
AMC Weight Unit | KG | KG |
Accessories Configuration | 0 | No accessories |
Application | S | Standard Application |
Build | C | Rebuilt Certified Compressor |
Calc. Gross Weight [KG ] | 220 | 220 |
Calc. Gross Weight [LB ] | 483 | 483 |
Calc. Net Weight [KG ] | 208 | 208 |
Calc. Net Weight [LB ] | 458 | 458 |
Compressor Capacity | 375 | 375 Aero Config |
Cross-Plant Configurable Mater | TTH_SER | TTH_SER |
Customer Engraved Nameplate | X | No CPN (Standard) |
Customer Number (Cust Config) | 0099999999 | 0099999999 |
Customer Number (Engrave) | 0099999999 | 0099999999 |
Customer Number (SW REV) | 0099999999 | 0099999999 |
Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
DG Indicator Profile | Not relevant for dangerous goods | |
Division | 37 | 37 |
Factory | 1 | TLH Factory (CE Rated) |
HELP CHAR | S413 | |
I/O Board Option | S | RS232/RS485 IO Brd - 5m Cable |
Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
---|---|---|
MES Routing Key | TTH375EXC | TTH375 TGH285 Exchange Routing |
Mains Plate Size | 2 | Mains Plate 2.48 in |
Major Revision | H | Major Revision H |
Material Description | TTH375HHS2SC10X0XXS413 | |
Material Number | TTH_SER | TTH_SER |
Modelcode01 | TTH375HHS2SC10X0XXS413 | |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | L29 | L29 |
Product Group | E33 | E33 |
Product Hierarchy | 37E33L2931479 | |
Product Series | TTH | TT High Lift Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | GLBL | Global (Standard) |
Product line | Danfoss Turbocor | |
Reserve A | X | X |
Reserve B | X | X |
STAT GROUP | 31479 | 31479 |
Software | S413 | Default Configuration |
Software Version | S413 | S413 |
Sold-to party | 0007330388 | 0007330388 |
Typecode Part 1 | TTH375HHS2SC10X0XXS413 | |
VC Revision | 01 | 01 |
Variant condition (ref. YV00) | ACC_0APP_TTHSFACT_1IOB_SREFB_TTH375C1SURCHG_TTH375_C_1TTHTTH375TTH375HTTH375H1TTH_ACCVOLT_H | |
Voltage Code | H | 400V/50Hz |
General specifications
Characteristic | Value |
---|---|
Gross weight | 220 Kilogram |
Net weight | 208 Kilogram |
Characteristic | Value |
---|---|
Volume | 662.763 Liter |