TTH375HFS1S030X0XXS413
199B1037
Model code: TTH375HFS1S030X0XXS413
COMPRESSOR TTH375HFS1S030X0XXS413
Turbocor® - TTH
TT High Lift Series 375 Aero Config
Major Revision H 575V/60Hz
Standard Application
Mains Plate 2.00 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
TLH Factory (ETL Rated Only)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.3.0 TTS/TGS/TTH/TGH-2 (S413)
Turbocor® - TTH
TT High Lift Series 375 Aero Config
Major Revision H 575V/60Hz
Standard Application
Mains Plate 2.00 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
TLH Factory (ETL Rated Only)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.3.0 TTS/TGS/TTH/TGH-2 (S413)
199B1037
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| Application | S | Standard Application |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 220 | 220 |
| Calc. Gross Weight [LB ] | 483 | 483 |
| Calc. Net Weight [KG ] | 208 | 208 |
| Calc. Net Weight [LB ] | 458 | 458 |
| Compressor Capacity | 375 | 375 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | TTH_SER | TTH_SER |
| Customer Engraved Nameplate | X | No CPN (Standard) |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0099999999 | 0099999999 |
| Customer Number (SW REV) | 0007371110 | 0007371110 |
| Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 3 | TLH Factory (ETL Rated Only) |
| HELP CHAR | S413 | |
| I/O Board Option | S | RS232/RS485 IO Brd - 5m Cable |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
| Mains Plate Size | 1 | Mains Plate 2.00 in |
Characteristic | Value | Description |
|---|---|---|
| Major Revision | H | Major Revision H |
| Material Description | TTH375HFS1S030X0XXS413 | |
| MES Routing Key | TTH375 | TTH375 TGH285 Routing |
| Modelcode01 | TTH375HFS1S030X0XXS413 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | A70 | A70 |
| Product group | Configurable Products & Variants | |
| Product Group | A44 | A44 |
| Product line | Danfoss Turbocor | |
| Product Series | TTH | TT High Lift Series |
| Product Type | TTH_SER | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | Reserved |
| Reserve B | X | X |
| Software | S413 | 2021/03 Release |
| Software Version | S413 | S413 |
| Sold-to party | 0007371110 | 0007371110 |
| STAT GROUP | 24936 | 24936 |
| Typecode Part 1 | TTH375HFS1S030X0XXS413 | |
| VC Revision | 01 | 01 |
| Voltage Code | F | 575V/60Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 220 Kilogram |
| Net weight | 208 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 662.763 Liter |