TGS490HGS3S010X0XXS413
199B1099
Model code: TGS490HGS3S010X0XXS413
COMPRESSOR TGS490HGS3S010X0XXS413
Turbocor® - TGS
TG Series 490 Aero Config
Major Revision H 460V/60Hz
Standard Application
Mains Plate 3.00 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.3.0 TTS/TGS/TTH/TGH-2 (S413)
Turbocor® - TGS
TG Series 490 Aero Config
Major Revision H 460V/60Hz
Standard Application
Mains Plate 3.00 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.3.0 TTS/TGS/TTH/TGH-2 (S413)
199B1099
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| Application | S | Standard Application |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 141 | 141 |
| Calc. Gross Weight [LB ] | 310 | 310 |
| Calc. Net Weight [KG ] | 132 | 132 |
| Calc. Net Weight [LB ] | 291 | 291 |
| Compressor Capacity | 490 | 490 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | TG_SER | TG_SER |
| Customer Engraved Nameplate | X | No CPN (Standard) |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0099999999 | 0099999999 |
| Customer Number (SW REV) | 0007371117 | 0007371117 |
| Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 1 | TLH Factory (CE Rated) |
| HELP CHAR | S413 | |
| I/O Board Option | S | RS232/RS485 IO Brd - 5m Cable |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
| Mains Plate Size | 3 | Mains Plate 3.00 in |
| Major Revision | H | Major Revision H |
Characteristic | Value | Description |
|---|---|---|
| Material Description | TGS490HGS3S010X0XXS413 | |
| Material Number | TG_SER | TG_SER |
| MES Routing Key | TGS490 | TGS490 Routing |
| Modelcode01 | TGS490HGS3S010X0XXS413 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | B51 | B51 |
| Product group | Configurable Products & Variants | |
| Product Group | A44 | A44 |
| Product line | Danfoss Turbocor | |
| Product Series | TGS | TG Series |
| Product Type | TG_SER | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | Reserved |
| Reserve B | X | X |
| Software | S413 | 2021/03 Release |
| Software Version | S413 | S413 |
| Sold-to party | 0007371117 | 0007371117 |
| STAT GROUP | 69288 | 69288 |
| Typecode Part 1 | TGS490HGS3S010X0XXS413 | |
| VC Revision | 01 | 01 |
| Voltage Code | G | 460V/60Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 141 Kilogram |
| Net weight | 132 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 405.623 Liter |