TGS490HHH2SC10X0XXS413
199B1098
Model code: TGS490HHH2SC10X0XXS413
COMPRESSOR TGS490HHH2SC10X0XXS413
Turbocor® - TGS
TG Series 490 Aero Config
Major Revision H 400V/50Hz
High Temperature Application
Mains Plate 2.48 in
RS232/RS485 IO Brd - 5m Cable
Rebuilt Certified Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.3.0 TTS/TGS/TTH/TGH-2 (S413)
Turbocor® - TGS
TG Series 490 Aero Config
Major Revision H 400V/50Hz
High Temperature Application
Mains Plate 2.48 in
RS232/RS485 IO Brd - 5m Cable
Rebuilt Certified Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.3.0 TTS/TGS/TTH/TGH-2 (S413)
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 132 | 132 |
AMC Weight Unit | KG | KG |
Accessories Configuration | 0 | No accessories |
Application | H | High Temperature Application |
Build | C | Rebuilt Certified Compressor |
Calc. Gross Weight [KG ] | 141 | 141 |
Calc. Gross Weight [LB ] | 310 | 310 |
Calc. Net Weight [KG ] | 132 | 132 |
Calc. Net Weight [LB ] | 291 | 291 |
Compressor Capacity | 490 | 490 Aero Config |
Cross-Plant Configurable Mater | TG_SER | TG_SER |
Customer Engraved Nameplate | X | No CPN (Standard) |
Customer Number (Cust Config) | 0099999999 | 0099999999 |
Customer Number (Engrave) | 0099999999 | 0099999999 |
Customer Number (SW REV) | 0099999999 | 0099999999 |
Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
DG Indicator Profile | Not relevant for dangerous goods | |
Division | 37 | 37 |
Factory | 1 | TLH Factory (CE Rated) |
HELP CHAR | S413 | |
I/O Board Option | S | RS232/RS485 IO Brd - 5m Cable |
Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
---|---|---|
MES Routing Key | TGS490EXC | TGS490 Exchange Routing |
Mains Plate Size | 2 | Mains Plate 2.48 in |
Major Revision | H | Major Revision H |
Material Description | TGS490HHH2SC10X0XXS413 | |
Material Number | TG_SER | TG_SER |
Modelcode01 | TGS490HHH2SC10X0XXS413 | |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | L26 | L26 |
Product Group | E33 | E33 |
Product Hierarchy | 37E33L2631458 | |
Product Series | TGS | TG Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | GLBL | Global (Standard) |
Product line | Danfoss Turbocor | |
Reserve A | X | X |
Reserve B | X | X |
STAT GROUP | 31458 | 31458 |
Software | S413 | Default Configuration |
Software Version | S413 | S413 |
Sold-to party | 0007330388 | 0007330388 |
Typecode Part 1 | TGS490HHH2SC10X0XXS413 | |
VC Revision | 01 | 01 |
Variant condition (ref. YV00) | ACC_0APP_TGSHFACT_1IOB_SREFB_TGS490C1SURCHG_TGS490_C_1TGSTGS490TGS490HTGS490H1TGS_ACCVOLT_H | |
Voltage Code | H | 400V/50Hz |
General specifications
Characteristic | Value |
---|---|
Gross weight | 141 Kilogram |
Net weight | 132 Kilogram |
Characteristic | Value |
---|---|
Volume | 405.623 Liter |