TGS230HHS2MC1EX0XXS336
199B1085
Model code: TGS230HHS2MC1EX0XXS336
COMPRESSOR TGS230HHS2MC1EX0XXS336
Turbocor® - TGS
TG Series 230 Aero Config
Major Revision H 400V/50Hz
Standard Application
Mains Plate 2.48 in
5m Cable and No I/O Board
Rebuilt Certified Compressor
TLH Factory (CE Rated)
Engie Covers/Plate - DE
No CPN (Standard)
No accessories
DTC SW 4.1.0 TG (S336)
Turbocor® - TGS
TG Series 230 Aero Config
Major Revision H 400V/50Hz
Standard Application
Mains Plate 2.48 in
5m Cable and No I/O Board
Rebuilt Certified Compressor
TLH Factory (CE Rated)
Engie Covers/Plate - DE
No CPN (Standard)
No accessories
DTC SW 4.1.0 TG (S336)
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 124 | 124 |
AMC Weight Unit | KG | KG |
Accessories Configuration | 0 | No accessories |
Application | S | Standard Application |
Build | C | Rebuilt Certified Compressor |
Calc. Gross Weight [KG ] | 135 | 135 |
Calc. Gross Weight [LB ] | 297 | 297 |
Calc. Net Weight [KG ] | 124 | 124 |
Calc. Net Weight [LB ] | 272 | 272 |
Compressor Capacity | 230 | 230 Aero Config |
Cross-Plant Configurable Mater | TG_SER | TG_SER |
Customer Engraved Nameplate | X | No CPN (Standard) |
Customer Number (Cust Config) | 0007312119 | 0007312119 |
Customer Number (Engrave) | 0099999999 | 0099999999 |
Customer Number (SW REV) | 0099999999 | 0099999999 |
Customer Spec Configuration | E | Engie Covers/Plate - DE |
DG Indicator Profile | Not relevant for dangerous goods | |
Division | 37 | 37 |
Factory | 1 | TLH Factory (CE Rated) |
HELP CHAR | S336 | |
I/O Board Option | M | 5m Cable and No I/O Board |
Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
---|---|---|
MES Routing Key | TT300EXC | TT300 TG230 Exchange Routing |
Mains Plate Size | 2 | Mains Plate 2.48 in |
Major Revision | H | Major Revision H |
Material Description | TGS230HHS2MC1EX0XXS336 | |
Modelcode01 | TGS230HHS2MC1EX0XXS336 | |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | L22 | L22 |
Product Group | E33 | E33 |
Product Hierarchy | 37E33L2231437 | |
Product Series | TGS | TG Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | GLBL | Global (Standard) |
Product line | Danfoss Turbocor | |
Reserve A | X | X |
Reserve B | X | X |
STAT GROUP | 31437 | 31437 |
Software | S336 | DTC SW 4.1.0 TG |
Software Version | S336 | S336 |
Sold-to party | 0007312119 | 0007312119 |
Typecode Part 1 | TGS230HHS2MC1EX0XXS336 | |
VC Revision | 01 | 01 |
Variant condition (ref. YV00) | ACC_0APP_TGSSFACT_1IOB_MREFB_TGS230C1SURCHG_TGS230_C_1TGSTGS230TGS230HTGS230H1TGS_ACCVOLT_H | |
Voltage Code | H | 400V/50Hz |
General specifications
Characteristic | Value |
---|---|
Gross weight | 135 Kilogram |
Net weight | 124 Kilogram |
Characteristic | Value |
---|---|
Volume | 405.623 Liter |