TGS390FES2M010E0XXS336
197A71
Model code: TGS390FES2M010E0XXS336
COMPRESSOR TGS390FES2M010E0XXS336
Turbocor® - TGS
TG Series 390 Aero Config
Major Revision F 380V/50Hz
Standard Application
Mains Plate 2.48 in
5m Cable and No I/O Board
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
Carrier (China) Printed
No accessories
DTC SW 4.1.0 TG (S336)
Turbocor® - TGS
TG Series 390 Aero Config
Major Revision F 380V/50Hz
Standard Application
Mains Plate 2.48 in
5m Cable and No I/O Board
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
Carrier (China) Printed
No accessories
DTC SW 4.1.0 TG (S336)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
197A71
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| AMC Division | 37 | 37 |
| AMC Material Group | 130401 | 130401 |
| AMC Net weight KG | 132 | 132 |
| AMC Weight Unit | KG | KG |
| Application | S | Standard Application |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 143 | 143 |
| Calc. Gross Weight [LB ] | 315 | 315 |
| Calc. Net Weight [KG ] | 132 | 132 |
| Calc. Net Weight [LB ] | 290 | 290 |
| Compressor Capacity | 390 | 390 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | TG_SER | TG_SER |
| Customer Engraved Nameplate | E | Carrier (China) Printed |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0099999999 | 0099999999 |
| Customer Number (SW REV) | 0099999999 | 0099999999 |
| Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 1 | TLH Factory (CE Rated) |
| HELP CHAR | S336 | |
| I/O Board Option | M | 5m Cable and No I/O Board |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
|---|---|---|
| Mains Plate Size | 2 | Mains Plate 2.48 in |
| Major Revision | F | Major Revision F |
| Material Description | TGS390FES2M010E0XXS336 | |
| MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
| MES Routing Key | TT400 | TT400 TG390 Routing |
| Modelcode01 | TGS390FES2M010E0XXS336 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | 945 | 945 |
| Product group | Configurable Products & Variants | |
| Product Group | A44 | A44 |
| Product Hierarchy | 37A4494507411 | |
| Product line | Danfoss Turbocor | |
| Product Series | TGS | TG Series |
| Product Type | TG_SER | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | X |
| Reserve B | X | X |
| Software | S336 | DTC SW 4.1.0 TG |
| Software Version | S336 | S336 |
| STAT GROUP | 07411 | 07411 |
| Typecode Part 1 | TGS390FES2M010E0XXS336 | |
| VC Revision | 01 | 01 |
| Voltage Code | E | 380V/50Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 143.2 Kilogram |
| Net weight | 143.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 405.623 Liter |