TGS310FES3M010Y0XXS320
197851
Model code: TGS310FES3M010Y0XXS320
COMPRESSOR TGS310FES3M010Y0XXS320
Turbocor® - TGS
TG Series 310 Aero Config
Major Revision F 380V/50Hz
Standard Application
Mains Plate 3.00 in
5m Cable and No I/O Board
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
CPN on Nameplate
No accessories
McQuay SW 4.0.4 TG (S320)
Turbocor® - TGS
TG Series 310 Aero Config
Major Revision F 380V/50Hz
Standard Application
Mains Plate 3.00 in
5m Cable and No I/O Board
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
CPN on Nameplate
No accessories
McQuay SW 4.0.4 TG (S320)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: TG Series
Product specifications
Characteristic | Value | Description |
---|---|---|
AMC Division | 37 | 37 |
AMC Material Group | 130401 | 130401 |
AMC Net weight KG | 133 | 133 |
AMC Weight Unit | KG | KG |
Accessories Configuration | 0 | No accessories |
Application | S | Standard Application |
Build | 0 | New Compressor |
Calc. Gross Weight [KG ] | 144 | 144 |
Calc. Gross Weight [LB ] | 317 | 317 |
Calc. Net Weight [KG ] | 133 | 133 |
Calc. Net Weight [LB ] | 292 | 292 |
Compressor Capacity | 310 | 310 Aero Config |
Cross-Plant Configurable Mater | TG_SER | TG_SER |
Customer Engraved Nameplate | Y | CPN on Nameplate |
Customer Number (Cust Config) | 0099999999 | 0099999999 |
Customer Number (Engrave) | 0099999999 | 0099999999 |
Customer Number (SW REV) | 0099999999 | 0099999999 |
Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
DG Indicator Profile | Not relevant for dangerous goods | |
Division | 37 | 37 |
Factory | 1 | TLH Factory (CE Rated) |
HELP CHAR | S320 | |
I/O Board Option | M | 5m Cable and No I/O Board |
Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
---|---|---|
MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
MES Routing Key | TT350 | TT350 TG310 Routing |
Mains Plate Size | 3 | Mains Plate 3.00 in |
Major Revision | F | Major Revision F |
Material Description | TGS310FES3M010Y0XXS320 | |
Modelcode01 | TGS310FES3M010Y0XXS320 | |
Product Catalog | NO_VIEW | NO VIEW |
Product Class | 314 | 314 |
Product Group | A44 | A44 |
Product Hierarchy | 37A4431407148 | |
Product Series | TGS | TG Series |
Product View (Default) | Global (Standard) | |
Product View (Ref) | NO_VIEW | NO_VIEW |
Product View (Switch) | GLBL | Global (Standard) |
Product line | Danfoss Turbocor | |
Reserve A | X | X |
Reserve B | X | X |
STAT GROUP | 07148 | 07148 |
Software | S320 | McQuay SW 4.0.4 TG |
Software Version | S320 | S320 |
Typecode Part 1 | TGS310FES3M010Y0XXS320 | |
VC Revision | 01 | 01 |
Voltage Code | E | 380V/50Hz |
General specifications
Characteristic | Value |
---|---|
Gross weight | 144.1 Kilogram |
Net weight | 144.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 405.623 Liter |