TGS520FHS2S01EX0XXS336
197383
Model code: TGS520FHS2S01EX0XXS336
COMPRESSOR TGS520FHS2S01EX0XXS336
Turbocor® - TGS
TG Series 520 Aero Config
Major Revision F 400V/50Hz
Standard Application
Mains Plate 2.48 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
TLH Factory (CE Rated)
Engie Covers/Plate - DE
No CPN (Standard)
No accessories
DTC SW 4.1.0 TG (S336)
Turbocor® - TGS
TG Series 520 Aero Config
Major Revision F 400V/50Hz
Standard Application
Mains Plate 2.48 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
TLH Factory (CE Rated)
Engie Covers/Plate - DE
No CPN (Standard)
No accessories
DTC SW 4.1.0 TG (S336)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
197383
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| AMC Division | 37 | 37 |
| AMC Material Group | 130401 | 130401 |
| AMC Net weight KG | 133 | 133 |
| AMC Weight Unit | KG | KG |
| Application | S | Standard Application |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 145 | 145 |
| Calc. Gross Weight [LB ] | 318 | 318 |
| Calc. Net Weight [KG ] | 133 | 133 |
| Calc. Net Weight [LB ] | 293 | 293 |
| Compressor Capacity | 520 | 520 Aero Config |
| Cross-Plant Configurable Mater | TG_SER | TG_SER |
| Customer Engraved Nameplate | X | No CPN (Standard) |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0099999999 | 0099999999 |
| Customer Number (SW REV) | 0099999999 | 0099999999 |
| Customer Spec Configuration | E | Engie Covers/Plate - DE |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 1 | TLH Factory (CE Rated) |
| HELP CHAR | S336 | |
| I/O Board Option | S | RS232/RS485 IO Brd - 5m Cable |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
|---|---|---|
| Mains Plate Size | 2 | Mains Plate 2.48 in |
| Major Revision | F | Major Revision F |
| Material Description | TGS520FHS2S01EX0XXS336 | |
| MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
| MES Routing Key | TT700 | TT700 TG520 Routing |
| Modelcode01 | TGS520FHS2S01EX0XXS336 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | 946 | 946 |
| Product Group | A44 | A44 |
| Product Hierarchy | 37A4494607427 | |
| Product line | Danfoss Turbocor | |
| Product Series | TGS | TG Series |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | X |
| Reserve B | X | X |
| Size/Dimensions | 89(W) 69(H) 67(D) CM | |
| Software | S336 | DTC SW 4.1.0 TG |
| Software Version | S336 | S336 |
| STAT GROUP | 07427 | 07427 |
| Typecode Part 1 | TGS520FHS2S01EX0XXS336 | |
| VC Revision | 01 | 01 |
| Voltage Code | H | 400V/50Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 144.5 Kilogram |
| Net weight | 144.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 405.623 Liter |