TGS230GFS2S030X0XXS336
1970D8
Model code: TGS230GFS2S030X0XXS336
COMPRESSOR TGS230GFS2S030X0XXS336
Turbocor® - TGS
TG Series 230 Aero Config
Major Revision G 575V/60Hz
Standard Application
Mains Plate 2.48 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
TLH Factory (ETL Rated Only)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.1.0 TG (S336)
Turbocor® - TGS
TG Series 230 Aero Config
Major Revision G 575V/60Hz
Standard Application
Mains Plate 2.48 in
RS232/RS485 IO Brd - 5m Cable
New Compressor
TLH Factory (ETL Rated Only)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.1.0 TG (S336)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1970D8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| AMC Division | 37 | 37 |
| AMC Material Group | 130401 | 130401 |
| AMC Net weight KG | 124 | 124 |
| AMC Weight Unit | KG | KG |
| Application | S | Standard Application |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 135 | 135 |
| Calc. Gross Weight [LB ] | 297 | 297 |
| Calc. Net Weight [KG ] | 124 | 124 |
| Calc. Net Weight [LB ] | 272 | 272 |
| Compressor Capacity | 230 | 230 Aero Config |
| Contains batteries | No | |
| Cross-Plant Configurable Mater | TG_SER | TG_SER |
| Customer Engraved Nameplate | X | No CPN (Standard) |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0099999999 | 0099999999 |
| Customer Number (SW REV) | 0099999999 | 0099999999 |
| Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 3 | TLH Factory (ETL Rated Only) |
| HELP CHAR | S336 | |
| I/O Board Option | S | RS232/RS485 IO Brd - 5m Cable |
| In scope of WEEE | No | |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
Characteristic | Value | Description |
|---|---|---|
| Mains Plate Size | 2 | Mains Plate 2.48 in |
| Major Revision | G | Major Revision G |
| Material Description | TGS230GFS2S030X0XXS336 | |
| MDS Master Data Key | DTC_00001 | Turbocor Tallahassee |
| MES Routing Key | TT300 | TT300 TG230 Routing |
| Modelcode01 | TGS230GFS2S030X0XXS336 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | 944 | 944 |
| Product group | Configurable Products & Variants | |
| Product Group | A44 | A44 |
| Product Hierarchy | 37A4494407388 | |
| Product line | Danfoss Turbocor | |
| Product Series | TGS | TG Series |
| Product Type | TG_SER | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | Reserved |
| Reserve B | X | X |
| Software | S336 | DTC SW 4.1.0 TG |
| Software Version | S336 | S336 |
| STAT GROUP | 07388 | 07388 |
| Typecode Part 1 | TGS230GFS2S030X0XXS336 | |
| VC Revision | 01 | 01 |
| Voltage Code | F | 575V/60Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 135 Kilogram |
| Net weight | 135 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 405.623 Liter |