LINE REACTOR,600V MAX, 240A MAX TCI, KDR
901832
Product specifications
Characteristic | Value |
---|---|
Compressor Capacity | 230 Aero Config300 Aero Config310 Aero Config350 Aero Config390 Aero Config400 Aero Config500 Aero Config520 Aero Config700 Aero Config |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | LINE REACTOR,600V MAX, 240A MAX TCI, KDR |
Product Series | TG SeriesTT Series |
Product Type | Spare Parts and Accessories - General |
Characteristic | Value |
---|---|
Product group | Aftermarket Parts and Services |
Product line | Danfoss Turbocor |
Product name | Aftermarket Parts |
Size/Dimensions | 38.1(W) 38.1(H) 38.1(D) CM |
General specifications
Characteristic | Value |
---|---|
Gross weight | 82.5 Kilogram |
Net weight | 75 Kilogram |
Characteristic | Value |
---|---|
Volume | 14.85 Liter |