KIT - COVER - (COFELY) - Main Assy
880021
Product specifications
Characteristic | Value |
---|---|
1. CAS no. and PFAS name | 29420-49-3 (Potassium salt) |
1. PFAS Concentration [%] | 0.1 % |
1. PFAS Purpose | Plastic resin drip suppressant |
DG Indicator Profile | Not relevant for dangerous goods |
Division | 37 |
Material Description | KIT - COVER - (COFELY) - Main Assy |
Characteristic | Value |
---|---|
PFAS content [Yes/No] | Yes |
Product Type | Raw Materials |
Product group | Other Sales |
Product line | Danfoss Turbocor |
Product name | Raw Materials |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.445 Kilogram |
Characteristic | Value |
---|---|
Net weight | 3.3 Kilogram |