BRACKET - STABILISER - SOFTSTART
702302
Model code: MPV-035-D-B-A-G-W-S-G-BA-A-A-BBB-DR-A-FF-A-NNN
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | BRACKET - STABILISER - SOFTSTART | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 40 TEMP MODEL CODE C-L | B-A-G-W-S-G-BA-A | |
SERIES 40 TEMP MODEL CODE M-ZZ | A-BBB-DR-A-FF-A-NNN | |
SERIES 40 TEMPORARY PUMP TYPE | MPV-035-D |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.001 Kilogram |
Net weight | 0.001 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |