VOLUTE MC SIDE STREAM S1.2 -10%
702017
Model code: GR-R-090C-LS-18-25-NN-N-3-K4C2-A1N-CAA-NNN-NNN
Product specifications
Characteristic | Value | Description |
---|---|---|
Choke orifice | N | None |
Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
DG Indicator Profile | Not relevant for dangerous goods | |
Displacement and load life | 090C | 90 cc/rev - 260 bar maximum continuous rated pressure |
Displacement limiter | CAA | Adjustable displacement limiter set to max flow |
Frame | GR | G frame axial piston open circuit pump |
Gain orifice | 3 | Standard orifice |
Load sensing setting | 25 | 25 bar [363 psi] |
Material Description | VOLUTE MC SIDE STREAM S1.2 -10% | |
Pressure compensator setting | 18 | 180 bar [2610 psi] |
Characteristic | Value | Description |
---|---|---|
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
Rotation | R | Clockwise rotation |
Shaft seal, front flange, and housing ports | A1N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
Shaft, auxiliary flange, and endcap | K4C2 | 1.25 inch straight key shaft, SAE-C 14 tooth auxiliary, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads) |
Special features | NNN | Black paint, Danfoss tag |
Special hardware | NNN | Special hardware - none |
Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.884 Kilogram |
Net weight | 3.531 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |