IMPELLER - 2nd STAGE - OPEN - FINAL M/C
702013
Model code: 90L180-MA-5-AB-80-S-C-C8-J-C5-NNN-42-42-24
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: DISPLACEMENT LIMITATION | C | No Limiters |
G: ENDCAP PORTS | 80 | twin ports |
H: CHARGING SYSTEM | J | 47 cc/rev |
J: AUXILARY MOUNTING PAD | AB | SAE-A with 9 teeth coupling |
K: CHARGE PRESSURE SETTING | 24 | 24 bar |
L: INPUT SHAFT | C8 | 27T 16/32 Pitch |
M: CONTROLS | MA | MDC, standard |
Material Description | IMPELLER - 2nd STAGE - OPEN - FINAL M/C | |
N: FILTRATION | S | Suction |
Characteristic | Value | Description |
---|---|---|
P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
SERIES 90 PUMP TYPE | 90L180 | Series 90 180cc/rev counter-clockwise rotation |
T: CONTROL ORIFICES | C5 | MDC (P) 0,81 (TA) 1,4 (TB) 1,4 (A) none (B) none |
W: SPECIAL HARDWARE FEATURES | NNN | CP15 +0.5, NESTED SPRING |
Y: HIGH PRESSURE SETTING A | 42 | 420 Bar |
Z: HIGH PRESSURE SETTING B | 42 | 420 Bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.099 Kilogram |
Net weight | 0.09 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |