IMPELLER - 1st STAGE - OPEN - FINAL M/C
702012
Model code: 90R055-KA-5-NN-60-S-3-C6-C-03-GBA-42-42-30
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: ENDCAP PORTS | 60 | |
H: CHARGING SYSTEM | C | C |
J: AUXILARY MOUNTING PAD | NN | NN |
K: CHARGE PRESSURE SETTING | 30 | 30 |
L: INPUT SHAFT | C6 | C6 |
M: CONTROLS | KA | KA |
Material Description | IMPELLER - 1st STAGE - OPEN - FINAL M/C | |
N: FILTRATION | S |
Characteristic | Value | Description |
---|---|---|
P: HIGH PRESSURE REGULATION | 5 | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
SERIES 90 PUMP TYPE | 90R055 | 24:24bar |
T: CONTROL ORIFICES | 03 | |
W: SPECIAL HARDWARE FEATURES | GBA | |
Y: HIGH PRESSURE SETTING A | 42 | 42 |
Z: HIGH PRESSURE SETTING B | 42 | 42 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.11 Kilogram |
Net weight | 0.1 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |