NAMEPLATE – TLH – TTH ETL
701855
Model code: 42-L-41-D-E1A6-03-B-3-G-2-F-N-A-34-34-B-N-N-NNN-NNN
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | NAMEPLATE – TLH – TTH ETL | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 42 TEMP MODEL CODE C-U | D-E1A6-03-B-3-G-2-F-N-A | |
SERIES 42 TEMP MODEL CODE H-P | 34-34-B-N-N-NNN-NNN | |
SERIES 42 TEMPORARY PUMP TYPE | 42-L-41 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.49 Kilogram |
Net weight | 0.454 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |