NAMEPLATE - TLH - ENGIE CE
701840
Model code: 51V110-R-F1-N-HS-A2-B-H-E1-NNN-068-AA-NN-10-17
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | B | B:5-12bar |
K: LOOP FLUSHING VALVE | NN | NN:no loop flushing function |
L: INPUT SHAFT | F1 | F1:13T8/16pitch |
M: CONTROLS | HS | HS:hyd prop |
Material Description | NAMEPLATE - TLH - ENGIE CE | |
N: SERVO PRESSURE | A2 | A2:int,PCOR A+B,w/o BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | H | H:14bar |
SERIES 51 MOTOR TYPE | 51V110 | 51V110 |
T: CONTROL ORIFICES | E1 | E1 |
V: THRESHOLD SETTING | 10 | 10:10bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 068 | 068:68ccm |
Z: PCOR SETTING | 17 | 17:170bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.007 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |