NAMEPLATE - HYN - OEM CE
701828
Model code: SYSTEM-90R075+90R075
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | NAMEPLATE - HYN - OEM CE | |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.005 Kilogram |
Net weight | 0.005 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |