
NAMEPLATE - TLH - OEM ETL
701825
Model code: JRR-045B-BS3120NNN3-C3N2A6NNNNNNN
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | NAMEPLATE - TLH - OEM ETL | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 45 TEMP MODEL CODE C-H | BS3120NNN3 | BS3120NNN3 |
SERIES 45 TEMP MODEL CODE J-N | C3N2A6NNNNNNN | |
SERIES 45 TEMPORARY PUMP TYPE | JRR-045B | JRR-045B |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.007 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |