HEATSINK-SCR COOLING TTS/TGS-KHK
701818
Model code: 51C080-R-D2-N-T2-R5-L-N-G0-ACA-020-AA-E6-00-C5
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | L | L:110-370bar |
K: LOOP FLUSHING VALVE | E6 | E6:7.0 l/min,16bar |
L: INPUT SHAFT | D2 | D2:W35x2x30x16x9g DIN5480 |
M: CONTROLS | T2 | T2:el 2pos,24V DIN,energ max |
Material Description | HEATSINK-SCR COOLING TTS/TGS-KHK | |
N: SERVO PRESSURE | R5 | R5:int A,PCOR A |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | N | N:w/o spring |
SERIES 51 MOTOR TYPE | 51C080 | 51C080 |
T: CONTROL ORIFICES | G0 | G0 |
V: THRESHOLD SETTING | 00 | 00:none (base assembly) |
W: SPECIAL HARDWARE FEATURES | ACA | ACA:KPP#13408,KPP#23408,adj |
Y: MIN. DISPLACEMENT SETTING | 020 | 020:20ccm |
Z: PCOR SETTING | C5 | C5:350bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.725 Kilogram |
Net weight | 1.568 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |