CABLE HARNESS SOFTSTART AC/DC
701796
Model code: HR-R-075D-PC-10-NN-NN-N-3-D3A2-A6N-DNN-NNN-NNN
Product specifications
Characteristic | Value | Description |
---|---|---|
Choke orifice | N | None |
Control type | PC | Pressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
DG Indicator Profile | Not relevant for dangerous goods | |
Displacement and load life | 075D | 75cc/rev - 210 bar maximum continuous rated pressure |
Displacement limiter | DNN | None |
Frame | HR | H frame axial piston open circuit pump |
Gain orifice | 3 | Standard orifice |
Load sensing setting | NN | Not applicable |
Material Description | CABLE HARNESS SOFTSTART AC/DC | |
Pressure compensator setting | 10 | 100 bar [1450 psi] |
Characteristic | Value | Description |
---|---|---|
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
Rotation | R | Clockwise rotation |
Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
Shaft, auxiliary flange, and endcap | D3A2 | |
Special Features | NNN | Black paint, Danfoss tag |
Special hardware | NNN | Special hardware - none |
Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.913 Kilogram |
Net weight | 0.83 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |