
PLUG-SCR BYPASS COOLING TTS/TGS
701792
Model code: JRL-045B-BS3120NNN3-C3A2A8NNNNNN
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | PLUG-SCR BYPASS COOLING TTS/TGS | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 45 TEMP MODEL CODE C-H | BS3120NNN3 | BS3120NNN3 |
SERIES 45 TEMP MODEL CODE J-N | C3A2A8NNNNNN | |
SERIES 45 TEMPORARY PUMP TYPE | JRL-045B |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.041 Kilogram |
Net weight | 0.037 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |