HEATSINK-SCR COOLING (TTH/TGH/SST)
701791
Model code: 90R055-MA-5-BB-60-P-3-C6-C-C5-GBA-48-42-24
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: ENDCAP PORTS | 60 | |
H: CHARGING SYSTEM | C | C |
J: AUXILARY MOUNTING PAD | BB | BB |
K: CHARGE PRESSURE SETTING | 24 | 24 |
L: INPUT SHAFT | C6 | C6 |
M: CONTROLS | MA | MA |
Material Description | HEATSINK-SCR COOLING (TTH/TGH/SST) | |
N: FILTRATION | P |
Characteristic | Value | Description |
---|---|---|
P: HIGH PRESSURE REGULATION | 5 | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
SERIES 90 PUMP TYPE | 90R055 | 90R055 |
T: CONTROL ORIFICES | C5 | C5 |
W: SPECIAL HARDWARE FEATURES | GBA | |
Y: HIGH PRESSURE SETTING A | 48 | 48 |
Z: HIGH PRESSURE SETTING B | 42 | 42 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.752 Kilogram |
Net weight | 1.593 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |