COVER PLATE - KHK
701735
Model code: 51V160-R-C8-N-HP-A5-G-D-A6-NNN-046-AA-F3-03-00
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | G | G:3-5bar |
K: LOOP FLUSHING VALVE | F3 | F3:16.0 l/min,16bar |
L: INPUT SHAFT | C8 | C8:27T16/32pitch |
M: CONTROLS | HP | HP:hyd prop |
Material Description | COVER PLATE - KHK | |
N: SERVO PRESSURE | A5 | A5:int,w/o PCOR |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | D | D:7bar |
SERIES 51 MOTOR TYPE | 51V160 | 51V160 |
T: CONTROL ORIFICES | A6 | A6 |
V: THRESHOLD SETTING | 03 | 03:3bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 046 | 046:46ccm |
Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.656 Kilogram |
Net weight | 0.64 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |