LABYRINTH SEAL 2ND STAGE DISCHARGE
701687
Model code: 51V250-R-F2-N-EQ-A5-J-Y-A6-NNN-126-AA-B3-40-00
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | J | J:15-50mA |
K: LOOP FLUSHING VALVE | B3 | B3:27l/min,13bar |
L: INPUT SHAFT | F2 | F2:15T8/16pitch |
M: CONTROLS | EQ | EQ:el prop,PCP MS,energ max |
Material Description | LABYRINTH SEAL 2ND STAGE DISCHARGE | |
N: SERVO PRESSURE | A5 | A5:int,w/o PCOR |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | Y | Y:70mA |
SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
T: CONTROL ORIFICES | A6 | A6 |
V: THRESHOLD SETTING | 40 | 40:40mA |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 126 | 126:126ccm |
Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.645 Kilogram |
Net weight | 0.586 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |