LSD2 - FRONT TOUCHDOWN PLATE
701686
Model code: 90M030-NC-0-N-8-N-0-C3-N-00-NNN-00-00-00
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | LSD2 - FRONT TOUCHDOWN PLATE | |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials |
General specifications
Characteristic | Value |
---|---|
Gross weight | 7.656 Kilogram |
Net weight | 6.96 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |