GEAR - TT700 IGV
701660
Model code: MPT046C-ACCA-AABBAABHHCDAGG+BDA-A-BHHCDAGGANNN
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | GEAR - TT700 IGV | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 40 TEMP MODEL CODE E-R | ACCA-AABBGABDFDAARR+BDG | ACCA-A |
SERIES 40 TEMP MODEL CODE Q-ZZ | A-BHHCDAGGANNN | A-BHHCDAGGANNN |
SERIES 40 TEMPORARY PUMP TYPE | MPT046C | MPT046C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.939 Kilogram |
Net weight | 2.722 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |