HOUSING DIFFUSER MC - FIRST STAGE
701637
Model code: MPV-046-C-B-A-H-S-B-B-AA-A-A-BHH-AB-U-AB-A-NNN
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | HOUSING DIFFUSER MC - FIRST STAGE | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 40 TEMP MODEL CODE C-L | B-A-H-S-B-B-AA-A | |
SERIES 40 TEMP MODEL CODE M-ZZ | A-BHH-AB-U-AB-A-NNN | |
SERIES 40 TEMPORARY PUMP TYPE | MPV-046-C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.495 Kilogram |
Net weight | 2.268 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |