HOUSING - END CAP
701603
Model code: HR-L-057B-LS-25-25-NN-A-1-S1N4-A1N-NNN-NNN-NNN
Product specifications
Characteristic | Value | Description |
---|---|---|
Choke orifice | A | 0.8 mm diameter orifice - servo control |
Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
DG Indicator Profile | Not relevant for dangerous goods | |
Displacement and load life | 057B | 57cc/rev - 260 bar maximum continuous rated pressure |
Displacement limiter | NNN | None |
Frame | HR | H frame axial piston open circuit pump |
Gain orifice | 1 | None |
Load sensing setting | 25 | 25 bar [363 psi] |
Material Description | HOUSING - END CAP | |
Pressure compensator setting | 25 | 250 bar [3625 psi] |
Characteristic | Value | Description |
---|---|---|
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
Rotation | L | Counter-clockwise rotation |
Shaft seal, front flange, and housing ports | A1N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
Shaft, auxiliary flange, and endcap | S1N4 | 14 tooth 12/24 pitch shaft, no auxiliary, axial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads) |
Special features | NNN | Black paint, Danfoss tag |
Special hardware | NNN | Special hardware - none |
Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.001 Kilogram |
Net weight | 0.001 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |