COVER- IGV-INDICATOR
701597
Model code: 90R055-KA-5-AD-80-P-3-S1-D-04-GBA-42-42-24
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: DISPLACEMENT LIMITATION | 3 | No Limiters |
G: ENDCAP PORTS | 80 | |
H: CHARGING SYSTEM | D | D |
J: AUXILARY MOUNTING PAD | AD | AD |
K: CHARGE PRESSURE SETTING | 24 | 24 |
L: INPUT SHAFT | S1 | |
M: CONTROLS | KA | KA |
Material Description | COVER- IGV-INDICATOR | |
N: FILTRATION | P |
Characteristic | Value | Description |
---|---|---|
P: HIGH PRESSURE REGULATION | 5 | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
SERIES 90 PUMP TYPE | 90R055 | 90R055 |
T: CONTROL ORIFICES | 04 | |
W: SPECIAL HARDWARE FEATURES | GBA | |
Y: HIGH PRESSURE SETTING A | 42 | 42 |
Z: HIGH PRESSURE SETTING B | 42 | 42 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.055 Kilogram |
Net weight | 0.05 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |