MAIN BUSBAR ASSEMBLY TT300/TG230
701519
Model code: 90R075-MN-1-BB-60-R-7-C7-C-21-FAB-42-42-28
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: DISPLACEMENT LIMITATION | 7 | No Limiters, special spring on side 1 |
G: ENDCAP PORTS | 60 | side ports |
H: CHARGE PUMP | C | 14 cc/rev |
H: CHARGING SYSTEM | C | 14 cc/rev |
J: AUXILARY MOUNTING PAD | BB | SAE-BB, flat cover with 15 teeth coupling |
K: CHARGE PRESSURE SETTING | 28 | 28 bar |
L: INPUT SHAFT | C7 | 23T 16/32 Pitch |
M: CONTROLS | MN | MDC, 2 positon solenoid valve ( 12V,DC), reduced deadband, brake pressure port |
Material Description | MAIN BUSBAR ASSEMBLY TT300/TG230 | |
N: FILTRATION | R | Remote filtration |
Characteristic | Value | Description |
---|---|---|
P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
SERIES 90 PUMP TYPE | 90R075 | Series 90 75cc/rev, clockwise rotation |
T: CONTROL ORIFICES | 21 | EDC 1 & 3, EFPC (P) 1,02 (TA) 1,3* (TB) 1,3* (A) 0,8 (B) 0,8 |
W: SPECIAL HARDWARE FEATURES | FAB | -3° valve plate, nested t-bar springs |
Y: HIGH PRESSURE SETTING A | 42 | 420 Bar |
Z: HIGH PRESSURE SETTING B | 42 | 420 Bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.899 Kilogram |
Net weight | 4.536 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |