BLADE - IGV - 75 TON
701484
Model code: 51D110-A-D3-N-HS-A3-C-E-E5-NNN-050-AA-F0-13-29
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | A | A:axial,SAE |
J: THRESHOLD / RANGE | C | C:12-30bar |
K: LOOP FLUSHING VALVE | F0 | F0:11.5 l/min,16bar |
L: INPUT SHAFT | D3 | D3:W40x2x30x18x9g DIN5480 |
M: CONTROLS | HS | HS:hyd prop |
Material Description | BLADE - IGV - 75 TON | |
N: SERVO PRESSURE | A3 | A3:ext,PCOR A+B,BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | E | |
SERIES 51 MOTOR TYPE | 51D110 | 51D110 |
T: CONTROL ORIFICES | E5 | E5 |
V: THRESHOLD SETTING | 13 | 13:13bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 050 | 050:50ccm |
Z: PCOR SETTING | 29 | 29:290bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.003 Kilogram |
Net weight | 0.003 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |