TOUCHDOWN RACE RING - BACK
701416
Model code: 51D080-1--R-D2-N-P7-P7-N-N-X1-ADA-047-AA-F0-00-AA
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | N | N:no adjustment |
K: LOOP FLUSHING VALVE | F0 | F0:11,5l/min,16bar |
L: INPUT SHAFT | D2 | D2:W35x2x30x16x9g DIN5480 |
M: CONTROLS | P7 | P7:el 2pos,12V JET,energ max |
Material Description | TOUCHDOWN RACE RING - BACK | |
N: SERVO PRESSURE | P7 | P7:int,PCOR A+B,BPD-B,12V JET |
P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | N | N: for all controls |
SERIES 51 MOTOR TYPE | 51D080-1- | 51D080-1- |
T: CONTROL ORIFICES | X1 | X1 |
V: THRESHOLD SETTING | 00 | 00:no adjustment |
W: SPECIAL HARDWARE FEATURES | ADA | ADA:KPP#156,KPP#256,adj |
Y: MIN. DISPLACEMENT SETTING | 047 | 047ccm |
Z: PCOR SETTING | AA | AA:240bar special |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.021 Kilogram |
Net weight | 0.019 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |