VANE PLATE - 1ST STAGE
701412
Model code: KR-R-038C-LS-20-20-NN-N-3-C3BG-A6N-KNB-NNN-NNN
Product specifications
Characteristic | Value | Description |
---|---|---|
Choke orifice | N | None |
Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
DG Indicator Profile | Not relevant for dangerous goods | |
Displacement and load life | 038C | 38 cc/rev - 260 bar maximum continuous rated pressure |
Displacement limiter | KNB | No displacement limiter |
Frame | KR | K frame axial piston open circuit pump |
Gain orifice | 3 | Standard orifice |
Load sensing setting | 20 | 20 bar [290 psi] |
Material Description | VANE PLATE - 1ST STAGE | |
Pressure compensator setting | 20 | 200 bar [2900 psi] |
Characteristic | Value | Description |
---|---|---|
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
Rotation | R | Clockwise rotation |
Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
Shaft, auxiliary flange, and endcap | C3BG | 15 tooth 16/32 pitch shaft, SAE-B 13 tooth auxiliary, M12, radial, inlet: o-ring boss port (1.875 inch thread), outlet: o-ring bossport (1.3125 inch thread) |
Special features | NNN | Black paint, Danfoss tag |
Special hardware | NNN | Special hardware - none |
Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.079 Kilogram |
Net weight | 2.799 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |