HOUSING - MAIN
701407
Model code: 51V160-R-F2-N-T2-R5-L-N-G0-NNN-043-AA-F3-00-C0
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | L | L:110-370bar |
K: LOOP FLUSHING VALVE | F3 | F3:16.0 l/min,16bar |
L: INPUT SHAFT | F2 | F2:15T8/16pitch |
M: CONTROLS | T2 | T2:el 2pos,24V DIN,energ max |
Material Description | HOUSING - MAIN | |
N: SERVO PRESSURE | R5 | R5:int A,PCOR A |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | N | N:w/o spring |
SERIES 51 MOTOR TYPE | 51V160 | 51V160 |
T: CONTROL ORIFICES | G0 | G0 |
V: THRESHOLD SETTING | 00 | 00:none (base assembly) |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 043 | 043:43ccm |
Z: PCOR SETTING | C0 | C0:300bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 63 Kilogram |
Net weight | 56 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |