HERMETIC FEEDTHRU ASSY - 4 PIN STRAIGHT
701403
Model code: 90-M-100-NC-0-N-7-N-0-C7-W-00-NNN-00-00-H0
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: NOT USED | 0 | NOT APPLICABLE |
G: END CAP | 7 | 1 inch Axial Ports, 6000 PSI |
H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
J: NOT USED | N | Not Applicable |
K: CHARGE PRS RLF AMS | H0 | Loop Flushing Flow with H00W: 38,0 l/min (4x2,3 mm), Loop Flushing Flow with H00B: 43,0 l/min (4x2,3 mm). |
L: SHAFT | C7 | Splined Shaft, 23 Teeth, Pitch = 16 / 32 |
M: NOT USED | NC | NOT APPLICABLE |
Material Description | HERMETIC FEEDTHRU ASSY - 4 PIN STRAIGHT | |
N: NOT USED | N | NOT APPLICABLE |
P: PRESSURE REGULATION | 0 | No High Pressure Regulation |
Characteristic | Value | Description |
---|---|---|
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
Series 90 Displacement | 100 | 100 Cubic Centimeters per Revolution |
Series 90 Flange Style MF | M | Fixed Motor, SAE Flange |
Series 90 Product Line | 90 | Series 90 |
T: NOT USED | 00 | NOT APPLICABLE |
W: SPECIAL HARDWARE FEATURE | NNN | Standard Special Hardware Features |
Y: HIGH PRS SETTING PORT A | 00 | Pressure Settings Not Adjusted |
Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.138 Kilogram |
Net weight | 0.125 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |