NAMEPLATE - HAIYAN SPECIFIC
701398
Model code: 51D110-1--A-D3-N-T1-L5-N-N-X1-NNN-063-AA-F3-00-25
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | A | A:axial,SAE |
J: THRESHOLD / RANGE | N | N:no adjustment |
K: LOOP FLUSHING VALVE | F3 | F3:16l/min,16bar |
L: INPUT SHAFT | D3 | D3:W40x2x30x18x9g DIN5480 |
M: CONTROLS | T1 | T1:el 2pos,12V DIN,energ max |
Material Description | NAMEPLATE - HAIYAN SPECIFIC | |
N: SERVO PRESSURE | L5 | L5:int B,PCOR B,w/o BPD |
P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | N | N: for all controls |
SERIES 51 MOTOR TYPE | 51D110-1- | 51D110-1- |
T: CONTROL ORIFICES | X1 | X1 |
V: THRESHOLD SETTING | 00 | 00:no adjustment |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 063 | 063ccm |
Z: PCOR SETTING | 25 | 25:250bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.007 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |