HERMETIC FEEDTHRU ASSY - 4 PIN
701394
Model code: 51V080-R-C7-N-HE-B2-C-E-E6-NNN-031-AA-E4-13-00
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | C | C:12-30bar |
K: LOOP FLUSHING VALVE | E4 | E4:4.0 l/min,16bar |
L: INPUT SHAFT | C7 | C7:23T16/32pitch |
M: CONTROLS | HE | HE:hyd prop |
Material Description | HERMETIC FEEDTHRU ASSY - 4 PIN | |
N: SERVO PRESSURE | B2 | B2:ext |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | E | E:7bar |
SERIES 51 MOTOR TYPE | 51V080 | 51V080 |
T: CONTROL ORIFICES | E6 | E6 |
V: THRESHOLD SETTING | 13 | 13:13bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 031 | 031:31ccm |
Z: PCOR SETTING | 00 | 00:no PCOR |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.15 Kilogram |
Net weight | 0.135 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |