FLANGE INLET COOLING
701392
Model code: KR-R-045D-LS-20-20-NN-N-3-C2AG-A6N-PLB-NNN-NNN
Product specifications
Characteristic | Value | Description |
---|---|---|
Choke orifice | N | None |
Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
DG Indicator Profile | Not relevant for dangerous goods | |
Displacement and load life | 045D | 45 cc/rev - 260 bar maximum continuous rated pressure |
Displacement limiter | PLB | None |
Frame | KR | K frame axial piston open circuit pump |
Gain orifice | 3 | Standard orifice |
Load sensing setting | 20 | 20 bar [290 psi] |
Material Description | FLANGE INLET COOLING | |
Pressure compensator setting | 20 | 200 bar [2900 psi] |
Characteristic | Value | Description |
---|---|---|
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
Rotation | R | Clockwise rotation |
Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
Shaft, auxiliary flange, and endcap | C2AG | 13 tooth 16/32 pitch shaft, SAE-A 9 tooth auxiliary, radial, inlet: SAE O-ring boss port (1.875 inch threads), outlet: SAE O-ringboss port (1.3125 inch threads), control right side, with displacement limiter |
Special features | NNN | Black paint, Danfoss tag |
Special hardware | NNN | Special hardware - none |
Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.125 Kilogram |
Net weight | 0.114 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |