MAGNET ROTOR
701375
Model code: SPV4/046--R4Z-PZ144-F3434-VML124--A3
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
Material Description | MAGNET ROTOR | |
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor |
Characteristic | Value | Description |
---|---|---|
Product name | Raw Materials | |
SERIES 40 OLD MODEL CODE 1 | -R4Z-PZ144-F3434-VML124 | |
SERIES 40 OLD MODEL CODE 2 | -A3 | |
SERIES 40 PUMP OLD TYPE | SPV4/046 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.04 Kilogram |
Net weight | 0.036 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |