SLEEVE - BACK RADIAL SENSOR - ROTOR
701372
Model code: 90M075-NC-0-N-7-N-0-C7-W-00-NNN-00-00-E6
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: NOT USED | 0 | 0 |
G: ENDCAP | 7 | 7 |
H: LOOP FLUSHING TYPE | W | W |
J: NOT USED | N | N |
K: LOOP FLUSHING SETTING | E6 | E6 |
L: SHAFT | C7 | C7:SHAFT-MF,23T 16/32 |
M: NOT USED | NC | NC |
Material Description | SLEEVE - BACK RADIAL SENSOR - ROTOR | |
N: NOT USED | N | N |
P: NOT USED | 0 | 0 |
Characteristic | Value | Description |
---|---|---|
Product Type | Raw Materials | |
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
SERIES 90 MOTOR TYPE | 90M075 | 27:270bar |
T: NOT USED | 00 | 00 |
W: SPECIAL HARDWARE FEATURE | NNN | NNN |
W: SPECIAL HARDWARE FEATURE | NNN | |
Y: NOT USED | 00 | 00 |
Z: NOT USED | 00 | 00 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.018 Kilogram |
Net weight | 0.943 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |