COVER SERVICE ELECTRONICS
701353
Model code: 51V250-R-F2-N-L2-B2-V-A-H7-NNN-160-AA-H0-B2-00
Product specifications
Characteristic | Value | Description |
---|---|---|
DG Indicator Profile | Not relevant for dangerous goods | |
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | V | V:220mA |
K: LOOP FLUSHING VALVE | H0 | H0:34l/min,16bar |
L: INPUT SHAFT | F2 | F2:15T8/16pitch |
M: CONTROLS | L2 | L2:el prop,24V DIN,energ min |
Material Description | COVER SERVICE ELECTRONICS | |
N: SERVO PRESSURE | B2 | B2:ext |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
Product Type | Raw Materials |
Characteristic | Value | Description |
---|---|---|
Product group | Other Sales | |
Product line | Danfoss Turbocor | |
Product name | Raw Materials | |
S: CONTROL RAMP | A | A:425mA |
SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
T: CONTROL ORIFICES | H7 | H7 |
V: THRESHOLD SETTING | B2 | B2:220mA |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 160 | 160:160ccm |
Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.029 Kilogram |
Net weight | 0.953 Kilogram |
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |